Driverless transport system
Manufacturer: ATAP-IHC, Model: CX-01
Manufacturing date: Jul 05
Condition: good, complete, no damages
Sales incl. reflectors and spare package
Dimensions 1,2x0,6x0,5m
Weight: 192 kg
Anschluss: 230V-L1-N-PE
Strom:16A
Sicherung: C16A
Nutzlast: 90kg
2 units @ Best Price each
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 2005
Regensburg, Germany
SPECS
| Model | CX-01 |
| Condition | Good |
| Year of Manufacture | 2005 |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment