Teradyne A565
ter is function
1 unit @ Best Price
CATEGORY: Other Items and Mixed Lots
YEAR: 2006
Batam, Indonesia
SPECS
| Manufacturer | Teradyne |
| Model | Teradyne A565 |
| Year of Manufacture | 2006 |
| Condition | Good |
| Power Requirements | 380 V 3 Phase |
| Other Information | Power Consumption : 17 kW 58 BTU/Hour |
| Exterior Dimensions | |
| Width | 66.929 in (170.0 cm) |
| Height | 86.614 in (220.0 cm) |
| Weight | 2,425 lb (1,100 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment