ITEM ID: 244967

Teradyne A565

Tester is functioning

1 unit @ Best Price

MAKE: Teradyne

MODEL: Teradyne A565

Batam, Indonesia

SPECS

Manufacturer Teradyne
Model Teradyne A565
Year of Manufacture 1999
Condition Good
Power Requirements 380 V 3 Phase
Other Information

Power Consumption : 17 kw 58 BTU/Hour

Exterior Dimensions
Width 66.929 in (170.0 cm)
Height 86.614 in (220.0 cm)
Weight 2,425 lb (1,100 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment