ITEM ID: 244631

TAPER_THA_ETAP006

TAPER_THA_ETAP006

1 unit @ Best Price

MAKE: INFINEON TECHNOLOGIES AG

MODEL: THA

CONDITION: Good

Regensburg, Germany

SPECS

Manufacturer INFINEON TECHNOLOGIES AG
Model THA
Condition Good
Year of Manufacture 2015
Exterior Dimensions
Width 47.244 in (120.0 cm)
Depth 58.268 in (148.0 cm)
Height 66.929 in (170.0 cm)
Weight 3,968 lb (1,800 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment