TAPER_THA_ETAP006
TAPER_THA_ETAP006
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 2015
Regensburg, Germany
SPECS
| Manufacturer | INFINEON TECHNOLOGIES AG |
| Model | THA |
| Condition | Good |
| Year of Manufacture | 2015 |
| Exterior Dimensions | |
| Width | 47.244 in (120.0 cm) |
| Depth | 58.268 in (148.0 cm) |
| Height | 66.929 in (170.0 cm) |
| Weight | 3,968 lb (1,800 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment