Burn In Oven System
Burn In Oven System
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 2018
Regensburg, Germany
SPECS
| Manufacturer | EDA Industries (Asia |
| Model | SM 24 FH 150 |
| Description | SP40-Burn In Oven System (5th set) |
| Condition | Good |
| Year of Manufacture | 2018 |
| Exterior Dimensions | |
| Width | 79.134 in (201.0 cm) |
| Depth | 86.614 in (220.0 cm) |
| Height | 66.929 in (170.0 cm) |
| Weight | 1,800 lb (816 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment