ITEM ID: 221102

KETECA, X-Eye SF160 SL, A-SFS16FDAL170N2D735, XRAY

Function , needed motor vacuum to up this machine

1 unit @ $22,800.00

MAKE: BESI

MODEL: X-Eye SF160 SL

CONDITION: Fair

CATEGORY: Other Items and Mixed Lots

YEAR: 2014

Batam, Indonesia

SPECS

Manufacturer BESI
Model X-Eye SF160 SL
Year of Manufacture 2014
Condition Fair
Power Requirements 380 V 3 Phase
Other Information

Power Consumption : 6,25 kVA

Temp Range : 20-28 C

Exterior Dimensions
Width 82.283 in (209.0 cm)
Height 62.598 in (159.0 cm)
Weight 5,732 lb (2,600 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment