FICO, Auto Mold System (AMS 24) 2p, MK-1
machine is Functioning
1 unit @ $54,000.00
CATEGORY: Other Items and Mixed Lots
YEAR: 1995
Batam, Indonesia
SPECS
| Manufacturer | BESI Holland |
| Model | MK-1 |
| Year of Manufacture | 1995 |
| Condition | Good |
| Power Requirements | 380 V 3 Phase |
| Other Information | Power Consumption : 6,25 kVA Temp Range : 20-28 C |
| Exterior Dimensions | |
| Width | 56.299 in (143.0 cm) |
| Height | 68.976 in (175.2 cm) |
| Weight | 6,834 lb (3,100 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment