ITEM ID: 218857

Security X-ray scanning machine

Rapiscan® Systems Hand luggage X-ray solutions for the most difficult baggage and parcel inspection.Security solutions for automated detection for higher throughput at checkpoints. Machine come with automated short conveyor. 

1 unit @ Best Price

MAKE: Rapiscan Systems

MODEL: 620XR-W

CONDITION: Fair

Kulim, Malaysia

SPECS

Manufacturer Rapiscan Systems
Model 620XR-W
Description Rapiscan 620XR Hand Luggage X-Ray System
Condition Fair
Year of Manufacture 2009
Power Requirements 220/240 V 50 Hz
Exterior Dimensions
Width 32.677 in (83.0 cm)
Depth 98.425 in (250.0 cm)
Height 54.331 in (138.0 cm)
Weight 265 lb (120 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment