Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Metrology Eq   Film Thickness   Spectrophotometers    View    Search-by-Specs   

FULL DESCRIPTION of Item 244539

in UV-Visible Spectrophotometers
Item ID: 244539

Offered 1 Offered at Best Price


UV1250-1

UV1250-1
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer KLA Tencor
Model UV1250SE
Wafer Size Range 
  Minimum 125 mm
  Maximum 200 mm
Controller Type PC Controller Type
Cassette to Cassette YES
Other Information 

MCB defective, se path misaligned

Condition Poor
Year of Manufacture 1998
Power Requirements 220 V
Serial Number(s)980993U-UV1250SE/10,000AICPH.1

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment