Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Plasma Processing Eq   Plasma Etch Eq   Parallel Pl Tools   Cluster Plasma Tools    View    Search-by-Specs   

FULL DESCRIPTION of Item 259300

in Cluster Plasma Tools - Oxide
Item ID: 259300

Offered 1 Offered at Best Price


LAM Rainbow 4520 XL

- without UI Computer, Chiller and Pump

- Generatorrack with 2 Generatoren 2MHz und 27MHz (135kg)

- no ISO Chamber

LAM Rainbow 4520 XL
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer LAM Research Corp.
Model Rainbow 4520 XL
Wafer Size Range 
  Minimum 200 mm
  Set Size 200 mm
Power Requirements 208 V     50.0 A     50/60 Hz     1 Phase
Year of Manufacture 1994
Condition Good
Exterior Dimensions 
  Width 47.244  in  (120.0 cm)
  Depth 98.425  in  (250.0 cm)
  Height 66.929  in  (170.0 cm)
Weight 1,764  lb  (800 kg)
Shipping  Weight lb  kg 
Serial Number(s)3655

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment