Item ID: 255827 1 Offered at Best Price Lam Kiyo Chamber L2301-B Semiconductor ETC Chamber with RF CartIncl. Gasbox and Rocker Valvein production until January 2023 ... other images Unit Price Unstated Number of Units 1 Manufacturer LAM Research Corp. Model 2300 Kiyo Wafer Size Range Minimum 200 mm Maximum 200 mm Set Size 200 mm Number of Chambers 1 Process Capabilities Plasma Etch Chamber 1 Description dual zone ESC Controller Type VME Temperature Control Single Pyrometer External Cooling Water Cooled Accessories Rocker Valve for Installation on V2 Mainframe 16 Slot Gasbox Power Requirements 100-240 V 41.0 A 50/60 Hz Cooling Water Required Minimum Temperature: 10 ºC (50 ºF, 283.00 ºK) Maximum Temperature: 50 ºC (122 ºF, 323 ºK) CE Marked YES Year of Manufacture 2008 Condition Good Serial Number(s)23KYO978A(F113640-PM2) Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Semiconductor ETC Chamber with RF Cart
Incl. Gasbox and Rocker Valve
in production until January 2023
dual zone ESC
Rocker Valve for Installation on V2 Mainframe
16 Slot Gasbox
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.