ITEM ID: 237930

NOMURA SUPER BUBBLER 3

2 units @ Best Price each

MAKE: Nomura Micro Science

MODEL: NDB-3

CONDITION: Good

Regensburg, Germany

SPECS

Manufacturer Nomura Micro Science
Model NDB-3
Description BU004 and BU005
Other Information

Max. Inlet water pressure : 0.5 Mpa

Max Inlet CO2 gas pressure : 0.7 mpa

Max. Inlet Water flow rate : 2000 L/hour

Condition Good
Year of Manufacture 2004
Power Requirements 220/240 V 3.0 A 1 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment