Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 221086

in Other Items and Mixed Lots
Item ID: 221086

Offered 2 Offered at € 35,000.00 (each)


Au/Cu Wire Bonder, ASM iHAWK Xtreme

Functioning

Au/Cu Wire Bonder, ASM iHAWK Xtreme
Unit Price € 35,000.00 (each)
Number of Units 2
Manufacturer ASM Technologies
Model ASM iHAWK Xtreme
Year of Manufacture 2010
Condition Good
Power Requirements 100-240 V     50/60 Hz
Other Information 

Power Consumption : 1500 W

Temp Range : 0-320 deg

Exterior Dimensions 
  Width 32.283  in  (82.0 cm)
  Height 62.992  in  (160.0 cm)
Weight 1,609  lb  (730 kg)

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment