Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 209408

in Other Items and Mixed Lots
Item ID: 209408

Offered 1 Offered at Best Price


WENTWORTH 6" PROBE STATION/ WAFER PROBER MITUTOYO MICROSCOPE

Wentworth Probe Station with probes, 105mm vacuum plate, 4 objectives, color digital camera.


This analytical manual probing station is in good physical condition. It features X, Y, Z and rotational capability on the sample holding stage.

The Mitutoyo microscope head position can be manipulated on its own X, Y, and Z axes, and has 1x through 2x magnification adjustment dial. There is also a handle for raising and lowering the microscope head for better access to the plate.

 

The plate measures 105mm (approx. 4 inches) and uses a vacuum to secure the sample in place. There are 6 pair of test probe connection ports on each side of the platform.

WENTWORTH 6" PROBE STATION/ WAFER PROBER MITUTOYO MICROSCOPE
Unit Price Unstated
Number of Units 1
Manufacturer Wentworth Labs
Model 0-023-0021
Description WENTWORTH 6" PROBE STATION/ WAFER PROBER MITUTOYO MICROSCOPE
Year of Manufacture 1995
Condition Good

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment