Item ID: 202651 1 Offered at Best Price EPI Aixtron G4 With many spare parts. ... other images Unit Price Unstated Number of Units 1 Manufacturer Aixtron Model Aixtron AIX2800G4 Wafer Size Range Minimum 100 mm Maximum 150 mm Set Size 150 mm Number of Chambers 1 Accessories RF Generator, Scrubber, Heater Power Requirements 380 V 63.0 A 50 Hz 3 Phase CE Marked YES Year of Manufacture 2008 Condition Excellent Serial Number(s)1001700319 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
With many spare parts.
RF Generator, Scrubber, Heater
1001700319
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.