Item ID: 263274 1 Offered at Best Price FUSION 200M/1D Die Anlage war bis zur Deinstallation im Dezember in Produktion. ... other images Unit Price Unstated Number of Units 1 Manufacturer Fusion Systems Inc. Model 200MCU Description F200M/1D Wafer Size Range Minimum 150 mm Maximum 200 mm Set Size 200 mm Cassette to Cassette YES Accessories spare parts in Excel list Extended Description Details at Verkauf Teile FUSION 200 MCU_Käufer.xlsx Condition Very Good Year of Manufacture 1998 Power Requirements 380 V 40.0 A 50 Hz 3 Phase Serial Number(s)MU6J377F Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Die Anlage war bis zur Deinstallation im Dezember in Produktion.
spare parts in Excel list
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.