Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 259340

in Other Semiconductor Manufacturing Equipment
Item ID: 259340

Offered 1 Offered at Best Price


EVG Lithoscale - Maskless Exposure System

Up to 300mm, Low-Volume Manufacturing, automated substrate handling

Brandnew and unsed System available for an attractive price!

Out of package Hyperion

Technical configuration:

• For maskless exposure of wafer sizes up to 300 mm

• High precision stage including contactless wedge error compensation

• Self calibration via integrated sensors

• Extensibility up to two (2) exposure heads in total for highest throughput

• Separate control unit

• EVG CIM Framework software

• Self diagnostics during machine start up, automatic initialization of all motors, position end switches, sensors and pneumatic

• Inspection available on request

• PC controlled operating environment

• Solid state drive and hard drive for high availability and reliability

• Supported layout format: GDSII

 

EVG Lithoscale - Maskless Exposure System
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer EVG
Model EVG Lithoscale
Description Maskless Exposure System
Accessories 

System is complete and unused.

Other Information 

Equipment installed in cleanroom.

Original packaging available. 

Country of origin: Austria

Condition New-Never Used
Year of Manufacture 2023
Serial Number(s)OEMSerialID:S210162

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment