Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Plasma Processing Eq   Plasma Etch Eq   Parallel Pl Tools   Cluster Plasma Tools    View    Search-by-Specs   

FULL DESCRIPTION of Item 259305

in Cluster Plasma Tools - Metal
Item ID: 259305

Offered 1 Offered at Best Price


LAM Research TCP 9600

- without UI Computer

- Envision, ESC, Fixed Gap

LAM Research TCP 9600
  Click to see additional image(s)... other image
Unit Price Unstated
Number of Units 1
Manufacturer LAM Research Corp.
Model TCP 9600
Wafer Size Range 
  Set Size 200 mm
Power Requirements 208 V     80.0 A     50/60 Hz     3 Phase
CE Marked YES
Year of Manufacture 1999
Condition Very Good
Exterior Dimensions 
  Width 120.000  in  (304.8 cm)
  Depth 250.000  in  (635.0 cm)
  Height 200.000  in  (508.0 cm)
Weight 600  lb  (272 kg)
Shipping  Weight lb  kg 
Shipping  Limitation  Customer Pickup Only
Serial Number(s)2215R

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment