Item ID: 259300 1 Offered at Best Price LAM Rainbow 4520 XL - without UI Computer, Chiller and Pump- Generatorrack with 2 Generatoren 2MHz und 27MHz (135kg)- no ISO Chamber ... other images Unit Price Unstated Number of Units 1 Manufacturer LAM Research Corp. Model Rainbow 4520 XL Wafer Size Range Minimum 200 mm Set Size 200 mm Power Requirements 208 V 50.0 A 50/60 Hz 1 Phase Year of Manufacture 1994 Condition Good Exterior Dimensions Width 47.244 in (120.0 cm) Depth 98.425 in (250.0 cm) Height 66.929 in (170.0 cm) Weight 1,764 lb (800 kg) Shipping Weight lb kg Serial Number(s)3655 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
- without UI Computer, Chiller and Pump
- Generatorrack with 2 Generatoren 2MHz und 27MHz (135kg)
- no ISO Chamber
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.