Currently exchanged items ( 2023-2025) :
- Illumination Shutter
- Stage Laser
- Cooling Coil Chamber
- Wafer Feeder Roboter
- UPS for Workstation
Uniformity / Illumination Data at Lamp hrs 712 h :
uc0:6308
li0:7299
iucVal:2.804
maxVal:105.760
minVal:99.992
areaX:22.0000
areaY:26.0000
pitchX:2.2000
pitchY:2.6000
count:100
Special Illumination Mode 1
Lens NA 0.54 Multiple Stopper sigma 0.77
1st zoom 22.30 [%] input lens none
2nd Zoom Compensator 2 Value Direction
0.0 [%] 44.0 [%] -97.5 [degree]
|