Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 257675

in Other Wafer Production Equipment
Item ID: 257675

Offered 1 Offered at Best Price


Cluster Tool: TEL ACT12 + Canon FPA- 5500iZ

TEL ACT12 - Double Block - 300mm + LITVC1-02

Cluster Tool: TEL ACT12 + Canon FPA- 5500iZ
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Canon
Model  LITVC1-02
Description Canon FPA- 5500iZ+
Wafer Size Range 
  Minimum 300 mm
  Maximum 300 mm
  Set Size 300 mm
Other Information 
Block 2:
- 4x Coater Unit (IC Cup)
            - 4 Resist Lines / coater Unit
            - 11 Resist pumps "RGEN01" with Entegris Filter Manifold
            - 1x RRC / EBR nozzle / coater unit
            - Back Rinse Nozzle standard
- 2x adhesion (ADH) unit
- 5x chill plate (CPL)
- 6x standard hot plate (LHP)
- 3x high temperature hot plate (HHP)
- 2x Cup wash holder unit incl. Cup wash disc
- 1x Transfer unit (TRS)
- 1x Transfer chill plate (TCP)
Block 3:
- 4x Developer unit
        - 2 Developer Lines (SH - Nozzle) / unit
        - 1x Rinse Nozzle / unit
        - Back Rinse Nozzle standard
3x chill plate (CPL)
4x chilling hot plate (CHP)
5x standard hot plate (LHP)
Interface Block
- connection Canon iZ Stepper
- 1x WEE unit
- 2x Buffer station
- 1x chill plate (CPL)
Extended Description  Details at Configuration_overview_LITVC1-02_ACT12_E200052_010325.xlsx
Condition Good
Year of Manufacture 2004
Power Requirements 200-208 V     50/60 Hz     3 Phase
CE Marked YES
Serial Number(s)CD16049R131

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment