Item ID: 254854 1 Offered at Best Price DA_TOSOK DBD4200_M33-DF10 DA_TOSOK DBD4200_M33-DF10 Unit Price Unstated Number of Units 1 Manufacturer TEXUS CO., LTD. Model TOSOK DBD4600 Description DA_TOSOK DBD4200_M33-DF10 Condition Good Year of Manufacture 2011 Exterior Dimensions Width 220.000 in (558.8 cm) Depth 125.000 in (317.5 cm) Height 231.100 in (587.0 cm) Weight 1,000 lb (454 kg) Serial Number(s)0178 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
DA_TOSOK DBD4200_M33-DF10
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.