Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Semi / Hybrid Assy   Wire Bonders   Ball Bonders    View    Search-by-Specs   

FULL DESCRIPTION of Item 253081

in Automatic Ball Bonders
Item ID: 253081

Offered 1 Offered at Best Price


WIRE BONDER_ASM IHAWK XTREME_A4WB03

WIRE BONDER_ASM IHAWK XTREME_A4WB03
  Click to see additional image(s)... other image
Unit Price Unstated
Number of Units 1
Manufacturer ASM
Model iHawk Xtreme
Description WIRE BONDER_ASM IHAWK XTREME_A4WB03
Condition Good
Year of Manufacture 2010
Exterior Dimensions 
  Width 32.283  in  (82.0 cm)
  Depth 28.346  in  (72.0 cm)
  Height 67.717  in  (172.0 cm)
Weight 1,653  lb  (750 kg)
Serial Number(s)XK01-035

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment