Item ID: 253054 1 Offered at Best Price DA_TOSOK DBD4200_M33-DF10 DA_TOSOK DBD4200_M33-DF10 Unit Price Unstated Number of Units 1 Manufacturer TEXUS CO., LTD. Model TOSOK_DBD4200 Condition Good Year of Manufacture 2011 Exterior Dimensions Width 86.614 in (220.0 cm) Depth 49.213 in (125.0 cm) Height 90.984 in (231.1 cm) Weight 2,205 lb (1,000 kg) Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
DA_TOSOK DBD4200_M33-DF10
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.