Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Semi / Hybrid Assy   Wire Bonders   Ball Bonders    View    Search-by-Specs   

FULL DESCRIPTION of Item 253051

in Automatic Ball Bonders
Item ID: 253051

Offered 1 Offered at Best Price


WIRE BONDER_SHINKAWA UTC2000_WBD007

WIRE BONDER_SHINKAWA UTC2000_WBD007
  Click to see additional image(s)... other image
Unit Price Unstated
Number of Units 1
Manufacturer Shinkawa
Model UTC2000
Description WIRE BONDER_SHINKAWA UTC2000_WBD007
Condition Good
Year of Manufacture 2004
Exterior Dimensions 
  Width 27.559  in  (70.0 cm)
  Depth 29.921  in  (76.0 cm)
  Height 76.378  in  (194.0 cm)
Weight 1,301  lb  (590 kg)
Serial Number(s)61728

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment