Item ID: 250283 1 Offered at Best Price Die Bond Datacon 2200 evo Model:EVO2200:Die Attach Bonder Unit Price € 0.00 Number of Units 1 Manufacturer BESI Model EVO2200 Accessories Power Supply : 230 VAC Power Consumption : 2,3 KVA Condition Good Year of Manufacture 2010 Exterior Dimensions Width 48.228 in (122.5 cm) Height 68.898 in (175.0 cm) Weight 3,307 lb (1,500 kg) Serial Number(s)95022182478 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
Model:EVO2200:Die Attach Bonder
Power Supply : 230 VAC
Power Consumption : 2,3 KVA
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.