Item ID: 248492 1 Offered at Best Price UF200 6"/8" Automatic Wafer Prober Unit Price Unstated Number of Units 1 Manufacturer Accretech Model UF200 Wafer Size Range Minimum 150 mm Maximum 200 mm Number of Cassette Elevators 2 Wafer Handling Random Access Robot Accuracy ± 2.00 % Vacuum Chuck Diameter 7.8740 in (200.00 mm) Plating Material Nickel/Gold Temperature Controlled Chuck YES Automatic Alignment YES OCR Camera YES Probe Mark Inspection YES Software Revision Level 6G.16.AB Interface IEEE 488-GPIB Year of Manufacture 1998 Condition Good Power Requirements 220/240 V 20.0 A 50/60 Hz 1 Phase CE Marked YES External Cooling Air Cooled Operating Air Pressure 58.00 PSI (399,927.40 N/sq m) Air Consumption 10.00 CFM (0.28 cu m/min) Vacuum Required -23.00 in Hg (-584.19 mm Hg) Exterior Dimensions Width 42.992 in (109.2 cm) Depth 43.346 in (110.1 cm) Height 34.921 in (88.7 cm) Weight 1,764 lb (800 kg) Shipping Weight lb kg Serial Number(s)F020136DR Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.