Item ID: 248194 1 Offered at Best Price DIMA DR 060 Dispenser DIMA DR 060 Dispenser ... other images Unit Price Unstated Number of Units 1 Manufacturer Nordson Model DR060 Description Dispenser Accessories - Techcon Rotierventil - Waage Kern ADJ Condition Like New Year of Manufacture 2014 Power Requirements 220/240 V 50/60 Hz Exterior Dimensions Width 562.992 in (1,430.0 cm) Depth 523.622 in (1,330.0 cm) Height 775.591 in (1,970.0 cm) Weight 1,124 lb (510 kg) Serial Number(s)650201400012 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
DIMA DR 060 Dispenser
- Techcon Rotierventil
- Waage Kern ADJ
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.