Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 247751

in Other Semiconductor Manufacturing Equipment
Item ID: 247751

Offered 2 Offered at Best Price


Driverless transport system

Manufacturer: ATAP-IHC, Model: CX-01

Manufacturing date: Jul 05

Condition: good, complete, no damages

Sales incl. reflectors and spare package

Dimensions 1,2x0,6x0,5m

Weight: 192 kg

Anschluss: 230V-L1-N-PE

Strom:16A

Sicherung: C16A

Nutzlast: 90kg

 

Driverless transport system
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 2
Model CX-01
Condition Good
Year of Manufacture 2005
Serial Number(s)4005728-01

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment