Item ID: 245232 1 Offered at Best Price TSK - 018 Probertyp UF200Hinge Manipulator YesType of tester head plate AgilentProber power supply rate 230VChuck Type (Nickel, Gold, etc.) Gold, Karo Pattern,Stagepin mit BernoulliNetwork/connection YesAPCC Auto Probe Card Changer NoTop Side Handling NoCleaning pad module Yes/ TungstenChiller/ Cold Option NoHot Option (25-180°C) Yes ... other images Unit Price Unstated Number of Units 1 Manufacturer Accretech Model UF200A Description TSK018 Other Information TSK-018 Hinge: Hinge Manipulator for UF200A à MHF4000 Serial Nr. F01505JV Year of Manufacture 2001 Condition Good Year of Manufacture 2001 Serial Number(s)F02052MR Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Probertyp UF200
Hinge Manipulator Yes
Type of tester head plate Agilent
Prober power supply rate 230V
Chuck Type (Nickel, Gold, etc.) Gold, Karo Pattern,
Stagepin mit Bernoulli
Network/connection Yes
APCC Auto Probe Card Changer No
Top Side Handling No
Cleaning pad module Yes/ Tungsten
Chiller/ Cold Option No
Hot Option (25-180°C) Yes
TSK-018 Hinge: Hinge Manipulator for UF200A à MHF4000
Serial Nr. F01505JV
Year of Manufacture 2001
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.