Item ID: 245208 1 Offered at Best Price Wire bond ASM IHAWK XPRESS GOCU Wire bond ASM IHAWK XPRESS GOCU with heat tunnel Unit Price € 0.00 Number of Units 1 Manufacturer ASM Technology Singa Model Xpress GoCu Other Information Power Supply : 99 to 240 VAC Power Consumption : Max 1500 W Power Requirements 240 V Year of Manufacture 2015 Condition Good Weight 1,609 lb (730 kg) Exterior Dimensions Width 28.346 in (72.0 cm) Height 62.992 in (160.0 cm) Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
Wire bond ASM IHAWK XPRESS GOCU with heat tunnel
Power Supply : 99 to 240 VAC
Power Consumption : Max 1500 W
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.