Item ID: 245207 1 Offered at Best Price Wire bond Xpress GoCu Wire bond ASM i-Hawk Xpress Go Cu: Heat Tunnel Unit Price € 0.00 Number of Units 1 Manufacturer ASM Model Xpress GoCu Other Information Power Supply : 99 to 240 VAC Power Consumption : Max 1500 W Power Requirements Other V Year of Manufacture 2015 Condition Good Weight 1,609 lb (730 kg) Exterior Dimensions Width 28.346 in (72.0 cm) Height 62.992 in (160.0 cm) Serial Number(s)04-02-070 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
Wire bond ASM i-Hawk Xpress Go Cu: Heat Tunnel
Power Supply : 99 to 240 VAC
Power Consumption : Max 1500 W
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.