Item ID: 245180 1 Offered at Best Price TSK Prober (TSK-032) ProbertypUF200AHinge ManipulatorYesType of tester head plateAgilentProber power supply rate230VChuck Type (Nickel, Gold, etc.)Gold, Karo Pattern, Stagepin mit BernoulliNetwork/connectionYesAPCC Auto Probe Card ChangerNoTop Side HandlingNoCleaning pad moduleYes/ TungstenChiller/ Cold OptionNoHot Option (25-180°C)Yes ... other images Unit Price Unstated Number of Units 1 Manufacturer Accretech Model UF200A Description TSK Prober Other Information Hinge Manipulator for UF200A --> MHF4000 Condition Good Year of Manufacture 2001 Serial Number(s)F020100BV Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Probertyp
UF200A
Hinge Manipulator
Yes
Type of tester head plate
Agilent
Prober power supply rate
230V
Chuck Type (Nickel, Gold, etc.)
Gold, Karo Pattern, Stagepin mit Bernoulli
Network/connection
APCC Auto Probe Card Changer
No
Top Side Handling
Cleaning pad module
Yes/ Tungsten
Chiller/ Cold Option
Hot Option (25-180°C)
Hinge Manipulator for UF200A --> MHF4000
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.