Item ID: 245176 1 Offered at Best Price Water Temperature Control Unit (DTU)_Disco_DTU06 Water Temperature Control Unit (DTU)_Disco_DTU06 Unit Price Unstated Number of Units 1 Manufacturer DISCO CORPORATION Model DTU1531 Description Water Temperature Control Unit (DTU)_Disco_DTU06 Condition Good Year of Manufacture 2013 Exterior Dimensions Width 13.386 in (34.0 cm) Depth 62.992 in (160.0 cm) Height 35.433 in (90.0 cm) Weight 617 lb (280 kg) Serial Number(s)01095950 Make OFFERSend QUESTIONS