Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 244969

in Other Items and Mixed Lots
Item ID: 244969

Offered 1 Offered at Best Price


Teradyne A565

ter is function

Teradyne A565
Unit Price Unstated
Number of Units 1
Manufacturer Teradyne
Model Teradyne A565
Year of Manufacture 2006
Condition Good
Power Requirements 380 V     3 Phase
Other Information 

Power Consumption : 17 kW 58 BTU/Hour

Exterior Dimensions 
  Width 66.929  in  (170.0 cm)
  Height 86.614  in  (220.0 cm)
Weight 2,425  lb  (1,100 kg)

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment