Item ID: 244705 1 Offered at Best Price Grinder DFG850 Disco 9 Fully automatic grinder ... other images Unit Price Unstated Number of Units 1 Manufacturer Disco Model DISCO9 Description Grinder Wafer Size Range Minimum 150 mm Maximum 200 mm Set Size 200 mm Cassette to Cassette YES Other Information Robot defect, rotating union Chuck B defect, Chuck A and Chuck C ok Condition Poor Year of Manufacture 2004 Power Requirements 200-208 V 50/60 Hz CE Marked YES Serial Number(s)JA1159 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Fully automatic grinder
Robot defect, rotating union Chuck B defect, Chuck A and Chuck C ok
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.