Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 244704

in Other Wafer Production Equipment
Item ID: 244704

Offered 1 Offered at Best Price


DISCO SCHLEIFMASCHINE DFG 850 / DISCO 6

Fully automatic grinder

DISCO SCHLEIFMASCHINE DFG 850 / DISCO 6
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Disco
Model DISCO6
Description  Grinder
Wafer Size Range 
  Minimum 150 mm
  Maximum 200 mm
  Set Size 200 mm
Cassette to Cassette YES
Condition Good
Year of Manufacture 2000
Power Requirements 200-208 V     50/60 Hz
CE Marked YES
Serial Number(s)JA1043

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment