Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Reliability Test Eq   Ovens    View    Search-by-Specs   

FULL DESCRIPTION of Item 244510

in Burn-In Ovens
Item ID: 244510

Offered 1 Offered at € 15,530.00


REFLOW OVEN soldering station_essemtec RO06

REFLOW OVEN  soldering station

REFLOW OVEN soldering station_essemtec RO06
Unit Price € 15,530.00
Number of Units 1
Manufacturer ESSEM TEC
Model Convection Reflow Oven
Description REFLOW OVEN soldering station
Year of Manufacture 2016
Condition Good
Exterior Dimensions 
  Width 24.016  in  (61.0 cm)
  Depth 35.827  in  (91.0 cm)
  Height 16.929  in  (43.0 cm)
Weight 331  lb  (150 kg)
Serial Number(s)16070959

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment