Item ID: 244317 1 Offered at € 30,000.00 Innolas Wafermarker Wafermarker C3000DPS Marking for 300mm Wafers ... other images Unit Price € 30,000.00 Number of Units 1 Manufacturer Innolas GmbH Model C3000DPS Wafer Size Range Minimum 200 mm Maximum 300 mm Set Size 300 mm Cassette to Cassette YES Other Information We sell the whole tool Condition Very Good Year of Manufacture 2002 CE Marked YES Serial Number(s)404 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
Wafermarker C3000DPS
Marking for 300mm Wafers
We sell the whole tool
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.