Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Wet Processing Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 243576

in Other Wet Process Equipment
Item ID: 243576

Offered 1 Offered at Best Price


Workbench for the removing of photo resists

Stainless steel workbench with ultrasonic bath for the removing of photoresisted silicon-wafers. The bench was built as custom-made product. The system is still in use, therefore there is the possibility for a sale on inspection.

Capable of processing up to 6" wafers, delivery of additional accessories is possible.

 

If there is a seriously buying interest, the technical specifications could be send.

Workbench for the removing of photo resists
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer ISM Industrie Servic
Model n.a.
Description removing photo resists
Year of Manufacture 2009
Condition Good
Serial Number(s)n.a.

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment