Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Wet Processing Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 242852

in Acid Wet Stations
Item ID: 242852

Offered 1 Offered at Best Price


Pellet Edge Batch Etch Tool

Automtic dip-etch bench (2014)

 

Complete dip acid etching unit manufactured by KVA, Austria. The system is still in use, therefore there is the possibility for a sale on inspection.

Capable of processing semiconductor devices (Diode, Thyristor)

up to 58 mm, delivery of additional accessories is possible.

 

If there is a seriously buying interest, the technical specifications could be send

Pellet Edge Batch Etch Tool
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer KVA GmbH
Model automatisierte Si-Pellets Ätzbank
Wafer Size Range 
  Maximum 75 mm
CE Marked YES
Year of Manufacture 2014
Condition Good
Serial Number(s)101401

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment