Item ID: 242019 1 Offered at Best Price ATV PEO 602 tube furnace This furnace can handle wafers up to 150mmConfiguration:N2 - 1500 l/minN2 - 660 l/minForming Gas 660l/minTemperature Control 0°C – up to 500°C max.Free Ramping (up to 99 steps max., one step up to 99,99 °C max.)Stainless Steel Calotte 0 – 5kg ... other images Unit Price Unstated Number of Units 1 Manufacturer ATV Technologie GmbH Model PEO 602 Number of Furnace Tubes 1 CE Marked YES Year of Manufacture 1994 Condition Good Serial Number(s)12 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
This furnace can handle wafers up to 150mm
Configuration:
N2 - 1500 l/min
N2 - 660 l/min
Forming Gas 660l/min
Temperature Control 0°C – up to 500°C max.
Free Ramping (up to 99 steps max., one step up to 99,99 °C max.)
Stainless Steel Calotte 0 – 5kg
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.