Item ID: 238310 1 Offered at Best Price Laser-Silicon-Cutting System with CNC-Table and Cabin Complete Silicon cutting system with Laser source, cutting table and safety cabine. The system is still in use until March 2023. ... other images Unit Price Unstated Number of Units 1 Manufacturer Trumpf Model HL101P Description LASERSCHNEIDZENTRUM Quelle HL101P Wafer Size Range Minimum 100 mm Maximum 150 mm Accessories CNC-Cutting Table (Fa. Kern) Lasersource (Fa. Trumpf) Safety Cabin Wafer-Chucks, Software, etc. Other Information it is possible to watch the working system in use until April 2023 Condition Good Year of Manufacture 1997 CE Marked YES Serial Number(s)seeattachedpicture Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Complete Silicon cutting system with Laser source, cutting table and safety cabine. The system is still in use until March 2023.
CNC-Cutting Table (Fa. Kern)
Lasersource (Fa. Trumpf)
Safety Cabin
Wafer-Chucks, Software, etc.
it is possible to watch the working system in use until April 2023
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.