Item ID: 230352 1 Offered at Best Price Ancolyzer P16-072 3 x Dosage Additive2 x Slipstreams with pump2 x Dosing VMS incl. Bleed & FeedBulk Fill Tanksadditional doses of H2O2 und H2SO4Scanner incl. software ... other image Unit Price Unstated Number of Units 1 Manufacturer Applied Materials Model P16-072 CE Marked YES Year of Manufacture 2016 Condition Good Exterior Dimensions Width 1,563.386 in (3,971.0 cm) Depth 672.047 in (1,707.0 cm) Height 909.843 in (2,311.0 cm) Weight 11,347 lb (5,147 kg) Serial Number(s)3030008460 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
3 x Dosage Additive
2 x Slipstreams with pump
2 x Dosing VMS incl. Bleed & Feed
Bulk Fill Tanks
additional doses of H2O2 und H2SO4
Scanner incl. software
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.