Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Other Semiconductor    View    Search-by-Specs   

FULL DESCRIPTION of Item 226717

in Other Semiconductor Manufacturing Equipment
Item ID: 226717

Offered 1 Offered at Best Price


Modular Large Sorter System

Wafer Handling Equipment with:

Large Stäubli Industrial Robot

Wafer Aligner

3x IOSS WID Wafer ID Reader

Modular Large Sorter System
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Mechatronics Inc
Description Wafer Handling Equipment
Wafer Size Range 
  Minimum 300 mm
  Maximum 300 mm
  Set Size 300 mm
Condition Very Good
Year of Manufacture 2014
Exterior Dimensions 
  Width 116.929  in  (297.0 cm)
  Depth 62.205  in  (158.0 cm)
  Height 86.614  in  (220.0 cm)
Weight 4,101  lb  (1,860 kg)

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment