Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Chemical Vapor Dep    View    Search-by-Specs   

FULL DESCRIPTION of Item 223074

in Other Chemical Vapor Deposition Equipment
Item ID: 223074

Offered 1 Offered at Best Price


Novellus Concept Two SPEED (shrink)

1 Mainframe w/ 3 Chambers 

Damages/Deficites: Chamber Turbo Pumps & HF/LF Generators 
EOL: Turbo Pumps

 

no significant failures between last 3 years

Novellus Concept Two SPEED (shrink)
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Novellus Systems
Model Concept Two SPEED
Extended Description  Details at Audit ETC031-03_ABC.pdf
CE Marked YES
Year of Manufacture 1999
Condition Good
Exterior Dimensions 
  Width 127.559  in  (324.0 cm)
  Depth 79.921  in  (203.0 cm)
  Height 93.307  in  (237.0 cm)
Weight 3,307  lb  (1,500 kg)
Serial Number(s)9921C25391

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment