Item ID: 221096 1 Offered at $ 54,000.00 FICO, Auto Mold System (AMS 24) 2p, MK-1 machine is Functioning Unit Price $ 54,000.00 Number of Units 1 Manufacturer BESI Holland Model MK-1 Year of Manufacture 1995 Condition Good Power Requirements 380 V 3 Phase Other Information Power Consumption : 6,25 kVA Temp Range : 20-28 C Exterior Dimensions Width 56.299 in (143.0 cm) Height 68.976 in (175.2 cm) Weight 6,834 lb (3,100 kg) Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
machine is Functioning
Power Consumption : 6,25 kVA
Temp Range : 20-28 C
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.