Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Lithography Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 205023

in Other Lithography Equipment
Item ID: 205023

Offered 1 Offered at € 125,000.00


Axcelis Fusion PS3

 

UV Bake, UV Harden / Photostabalizer

 

With 2 Chambers UV bake.

Axcelis Fusion PS3
  Click to see additional image(s)... other images
Unit Price € 125,000.00
Number of Units 1
Manufacturer Axcelis Technologies
Model Fusion PS3
Wafer Size Range 
  Minimum 200 mm
  Maximum 300 mm
  Set Size 300 mm
Cassette to Cassette YES
Condition Good
Year of Manufacture 2002
Power Requirements 208 V     30.0 A     80.0 A(2)     60 Hz     1 Phase
Serial Number(s)

SN:18E3503-12


Shipping & Handling:

All Items are sold FCA Infineon location excluding packaging and delivery. We are not responsible for any damage incurred during shipment.
 
Payment:

100% downpayment