Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Other Semiconductor    View    Search-by-Specs   

FULL DESCRIPTION of Item 200892

in Other Semiconductor Manufacturing Equipment
Item ID: 200892

Offered 1 Offered at $ 98,000.00


Test Tool ABC development project


Test Tool from multitest was rarely used for development project ABC

- Excellent Condition (Basically new)

- Complete (no missing parts) 
- No Damages

LOCATION: Tijuana Mexico


Description: 

- Fully testing COOLiR2DIE at high current and voltage presents challenges for a test system and handler
> Test team chose the LEMSYS test solution
> Tester capability:  2000A/2000V for static and 2000A/1500V for dynamic testing
- The handler choice was limited due to the package size and exposed die
- Multitest with vertically docked pick & place handlers
> A custom manipulator from ESMO was required to provide a working interface on a “headless” LEMSYS tester




Test Tool ABC development project
  Click to see additional image(s)... other images
Unit Price $ 98,000.00
Number of Units 1
Manufacturer Multitest
Model MT2168
Description Test Tool
Condition Like New
Year of Manufacture 2012
Power Requirements Other V     48.0 A     50/60 Hz
Exterior Dimensions 
  Width 169.528  in  (430.6 cm)
  Depth 61.890  in  (157.2 cm)
click to view document at right in new windowABC development project

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment